??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-60200A - European standard series aluminum
Bill of material
WX-OB-8-60200A-100
model
WX-OB-8-60200A
Wall thickness
2.300
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
60x200
WEIGHT
3.500 kg/m
Cross-sectional area
3334.166 mm^2
Cross section of inertia
157.220 10^4
Cross section of inertia
1322.545 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models