??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-5050A - OB
Bill of material
WX-OB-8-5050A-100
model
WX-OB-8-5050A
Wall thickness
1.500
L
mm
Inserisci valore per L
mm
cm
inch
ft
material
T5-6063
Section size
50x50
WEIGHT
1.897 kg/m
Cross-sectional area
697.300 mm^2
Cross section of inertia
16.780 10^4
Cross section of inertia
16.780 10^4
zjg1
Surface
PDF
PDF
Anteprime
3D
Dimensione
2D
Download modelli CAD