??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080K - European standard series aluminum
Bill of material
WX-OB-8-4080L-100
model
WX-OB-8-4080L
Wall thickness
1.900
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X80
WEIGHT
2.540 kg/m
Cross-sectional area
934.000 mm^2
Cross section of inertia
58.457 10^4
Cross section of inertia
16.330 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models