??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080J - European standard series aluminum
Bill of material
WX-OB-8-4080J-100
model
WX-OB-8-4080J
Wall thickness
2.800
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X80
WEIGHT
3.259 kg/m
Cross-sectional area
1198.060 mm^2
Cross section of inertia
19.180 10^4
Cross section of inertia
74.550 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models