??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080H - European standard series aluminum
Bill of material
WX-OB-8-4080H-100
model
WX-OB-8-4080H
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X80
WEIGHT
2.063 kg/m
Cross-sectional area
758.140 mm^2
Cross section of inertia
12.300 10^4
Cross section of inertia
47.900 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models