??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4040S - European standard series aluminum
Bill of material
WX-OB-8-4040S-100
model
WX-OB-8-4040S
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40x40
WEIGHT
1.660 kg/m
Cross-sectional area
612.300 mm^2
Cross section of inertia
9.867 10^4
Cross section of inertia
9.867 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models