??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4040D - European standard series aluminum
Bill of material
WX-OB-8-4040D-100
model
WX-OB-8-4040D
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40x40
WEIGHT
1.320 kg/m
Cross-sectional area
484.390 mm^2
Cross section of inertia
7.440 10^4
Cross section of inertia
7.440 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models