??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-40200C - European standard series aluminum
Bill of material
WX-OB-8-40200C-100
model
WX-OB-8-40200C
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X200
WEIGHT
4.270 kg/m
Cross-sectional area
1550.910 mm^2
Cross section of inertia
866.188 10^4
Cross section of inertia
26.663 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models