??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3060L1 - European standard series aluminum
Bill of material
WX-OB-8-3060L1-100
model
WX-OB-8-3060L1
Wall thickness
1.200
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X60
WEIGHT
1.190 kg/m
Cross-sectional area
439.630 mm^2
Cross section of inertia
4.187 10^4
Cross section of inertia
15.518 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models