??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3060D - European standard series aluminum
Bill of material
WX-OB-8-3060E-100
model
WX-OB-8-3060E
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X60
WEIGHT
1.540 kg/m
Cross-sectional area
566.300 mm^2
Cross section of inertia
20.721 10^4
Cross section of inertia
5.189 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models