??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3060B - European standard series aluminum
Bill of material
WX-OB-8-3060B-100
model
WX-OB-8-3060B
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X60
WEIGHT
1.492 kg/m
Cross-sectional area
458.690 mm^2
Cross section of inertia
5.070 10^4
Cross section of inertia
19.130 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models