??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-30150A - European standard series aluminum
Bill of material
WX-OB-8-30150B-100
model
WX-OB-8-30150B
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X150
WEIGHT
7.437 kg/m
Cross-sectional area
2734.230 mm^2
Cross section of inertia
23.770 10^4
Cross section of inertia
455.750 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models