??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-160320A - European standard series aluminum
Bill of material
WX-OB-8-160320A-100
model
WX-OB-8-160320A
Wall thickness
5.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
160X320
WEIGHT
33.244 kg/m
Cross-sectional area
12312.000 mm^2
Cross section of inertia
13498.910 10^4
Cross section of inertia
4166.810 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models