??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-12-200300A - European standard series aluminum
Bill of material
WX-OB-12-200300A-100
model
WX-OB-12-200300A
Wall thickness
10.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
200X300
WEIGHT
44.640 kg/m
Cross-sectional area
16351.000 mm^2
Cross section of inertia
19849.580 10^4
Cross section of inertia
5332.590 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models