??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-R4545A - European standard series aluminum
Bill of material
WX-OB-10-R4545A-100
model
WX-OB-10-R4545A
Wall thickness
1.900
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
45x45
WEIGHT
1.720 kg/m
Cross-sectional area
633.430 mm^2
Cross section of inertia
12.480 10^4
Cross section of inertia
12.480 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models