??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-50100A - European standard series aluminum
Bill of material
WX-OB-10-50100A-100
model
WX-OB-10-50100A
Wall thickness
1.900
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
50x100
WEIGHT
4.027 kg/m
Cross-sectional area
1480.430 mm^2
Cross section of inertia
36.190 10^4
Cross section of inertia
152.800 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models