??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-4590D - European standard series aluminum
Bill of material
WX-OB-10-4590D-100
model
WX-OB-10-4590D
Wall thickness
3.700
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
45X90
WEIGHT
4.430 kg/m
Cross-sectional area
1614.490 mm^2
Cross section of inertia
131.840 10^4
Cross section of inertia
33.600 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models