??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-4545E - European standard series aluminum
Bill of material
WX-OB-10-4545D-100
model
WX-OB-10-4545D
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
45x45
WEIGHT
1.530 kg/m
Cross-sectional area
441.696 mm^2
Cross section of inertia
8.430 10^4
Cross section of inertia
8.430 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models