??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-40120A - European standard series aluminum
Bill of material
WX-OB-10-40120A-100
model
WX-OB-10-40120A
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X120
WEIGHT
4.122 kg/m
Cross-sectional area
1509.820 mm^2
Cross section of inertia
26.000 10^4
Cross section of inertia
221.744 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models