??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-200300B - European standard series aluminum
Bill of material
WX-OB-10-200300B-100
model
WX-OB-10-200300B
Wall thickness
6.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
200X300
WEIGHT
38.370 kg/m
Cross-sectional area
14106.610 mm^2
Cross section of inertia
6931.120 10^4
Cross section of inertia
146576.600 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models