??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-100200B - OB
Bill of material
WX-OB-10-100200B-100
model
WX-OB-10-100200B
Wall thickness
6.400
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100X200
WEIGHT
18.600 kg/m
Cross-sectional area
6872.140 mm^2
Cross section of inertia
2674.000 10^4
Cross section of inertia
785.890 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Wymiar
2D
Pobierz modele CAD