??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-100200A - European standard series aluminum
Bill of material
WX-OB-10-100200A-100
model
WX-OB-10-100200A
Wall thickness
6.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100X200
WEIGHT
16.947 kg/m
Cross-sectional area
6276.570 mm^2
Cross section of inertia
8084.733 10^4
Cross section of inertia
27914.394 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models