??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-100100B - OB
Bill of material
WX-OB-10-100100B-100
model
WX-OB-10-100100B
Wall thickness
5.800
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100X100
WEIGHT
7.243 kg/m
Cross-sectional area
2682.600 mm^2
Cross section of inertia
336.651 10^4
Cross section of inertia
336.651 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimensión
2D
Descarga de modelos CAD