??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-8080A - Trough aluminum
Bill of material
WX-LSX-8080A-100
model
WX-LSX-8080A
Wall thickness
1.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
80X80
WEIGHT
0.690 kg/m
Cross-sectional area
253.790 mm^2
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models