??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-3040b - Trough aluminum
Bill of material
WX-LSX-3040B-100
model
WX-LSX-3040B
Wall thickness
0.800
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
7X40
WEIGHT
0.100 kg/m
Cross-sectional area
33.230 mm^2
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models