??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-635A - Manipulator aluminum
Bill of material
WX-JXS-635A-100
model
WX-JXS-635A
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
6X35
WEIGHT
0.459 kg/m
Cross-sectional area
169.185 mm^2
Cross section of inertia
0.041 10^4
Cross section of inertia
1.998 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models