??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-60135A - ROBOT
Bill of material
WX-JXS-60135A-100
model
WX-JXS-60135A
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
60X135
WEIGHT
8.148 kg/m
Cross-sectional area
3006.610 mm^2
Cross section of inertia
139.095 10^4
Cross section of inertia
582.073 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Boyut
2D
CAD modeli indir