??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-59140B - Manipulator aluminum
Bill of material
WX-JXS-59140B-100
model
WX-JXS-59140B
Wall thickness
4.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
59X140
WEIGHT
7.945 kg/m
Cross-sectional area
2931.870 mm^2
Cross section of inertia
102.661 10^4
Cross section of inertia
537.755 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models