??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-59140A - Manipulator aluminum
Bill of material
WX-JXS-59140A-100
model
WX-JXS-59140A
Wall thickness
4.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
59X140
WEIGHT
8.343 kg/m
Cross-sectional area
3078.570 mm^2
Cross section of inertia
113.728 10^4
Cross section of inertia
584.655 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models