??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-4080D - Manipulator aluminum
Bill of material
WX-JXS-4080D-100
model
WX-JXS-4080D
Wall thickness
4.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X80
WEIGHT
4.547 kg/m
Cross-sectional area
1677.850 mm^2
Cross section of inertia
29.857 10^4
Cross section of inertia
105.088 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models