??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-4080C - Manipulator aluminum
Bill of material
WX-JXS-4080C-100
model
WX-JXS-4080C
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X80
WEIGHT
3.034 kg/m
Cross-sectional area
1119.280 mm^2
Cross section of inertia
15.359 10^4
Cross section of inertia
77.079 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models