??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-3568A - Manipulator aluminum
Bill of material
WX-JXS-3568A-100
model
WX-JXS-3568A
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
35X68
WEIGHT
2.347 kg/m
Cross-sectional area
864.760 mm^2
Cross section of inertia
8.729 10^4
Cross section of inertia
47.917 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models