??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-3060U - Manipulator aluminum
Bill of material
WX-JXS-3060U-100
model
WX-JXS-3060U
Wall thickness
3.800
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X60
WEIGHT
2.020 kg/m
Cross-sectional area
745.377 mm^2
Cross section of inertia
3.828 10^4
Cross section of inertia
32.849 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models