??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-3048A - Manipulator aluminum
Bill of material
WX-JXS-3048A-100
model
WX-JXS-3048A
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X48
WEIGHT
1.457 kg/m
Cross-sectional area
537.460 mm^2
Cross section of inertia
6.732 10^4
Cross section of inertia
14.766 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models