??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2640A - Manipulator aluminum
Bill of material
WX-JXS-2640A-100
model
WX-JXS-2640A
Wall thickness
25.800
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
25X50
WEIGHT
1.842 kg/m
Cross-sectional area
679.710 mm^2
Cross section of inertia
4.321 10^4
Cross section of inertia
12.280 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models