??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2550B - Manipulator aluminum
Bill of material
WX-JXS-2550B-100
model
WX-JXS-2550B
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
25X50
WEIGHT
1.536 kg/m
Cross-sectional area
566.690 mm^2
Cross section of inertia
3.346 10^4
Cross section of inertia
15.267 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models