??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2142A - Manipulator aluminum
Bill of material
WX-JXS-2142A-100
model
WX-JXS-2142A
Wall thickness
2.700
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
21X42
WEIGHT
1.128 kg/m
Cross-sectional area
416.065 mm^2
Cross section of inertia
2.057 10^4
Cross section of inertia
8.571 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models