??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2040A - Manipulator aluminum
Bill of material
WX-JXS-2040A-100
model
WX-JXS-2040A
Wall thickness
2.300
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
20X40
WEIGHT
1.447 kg/m
Cross-sectional area
533.920 mm^2
Cross section of inertia
2.063 10^4
Cross section of inertia
9.502 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models