??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-1825A - ROBOT
Bill of material
WX-JXS-1825A-100
model
WX-JXS-1825A
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
18X25
WEIGHT
0.528 kg/m
Cross-sectional area
194.980 mm^2
Cross section of inertia
1.265 10^4
Cross section of inertia
0.629 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimensão
2D
Baixar modelos em CAD