??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-1818A - Manipulator aluminum
Bill of material
WX-JXS-1818A-100
model
WX-JXS-1818A
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
18X18
WEIGHT
0.413 kg/m
Cross-sectional area
152.331 mm^2
Cross section of inertia
0.397 10^4
Cross section of inertia
0.636 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models