??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-1425A - Manipulator aluminum
Bill of material
WX-JXS-1425A-100
model
WX-JXS-1425A
Wall thickness
5.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
14X25
WEIGHT
0.637 kg/m
Cross-sectional area
234.923 mm^2
Cross section of inertia
0.424 10^4
Cross section of inertia
1.648 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models