??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-G32-12-18 - ZH
Bill of material
WX-G32-12-18
model
WX-G32-12-18
L
40 mm
W
60 mm
H
76.000 mm
pitch
38.000 mm
aperture
8.5 mm
G
8 mm
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models