??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-5060A - Plug-in chain Aluminum
Bill of material
WX-CJX-5060A-100
model
WX-CJX-5060A
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
50X60
WEIGHT
1.596 kg/m
Cross-sectional area
586.766 mm^2
Cross section of inertia
26.322 10^4
Cross section of inertia
17.164 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models