??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-4568A - Plug-in chain Aluminum
Bill of material
WX-CJX-4568A-100
model
WX-CJX-4568A
Wall thickness
1.600
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
45X68
WEIGHT
2.072 kg/m
Cross-sectional area
767.190 mm^2
Cross section of inertia
32.617 10^4
Cross section of inertia
12.107 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models