??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-3355A - CJX
Bill of material
WX-CJX-3355A-100
model
WX-CJX-3355A
Wall thickness
2.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
material
T5-6063
Section size
33X55
WEIGHT
1.949 kg/m
Cross-sectional area
716.610 mm^2
Cross section of inertia
20.884 10^4
Cross section of inertia
5.124 10^4
zjg1
Surface
PDF File
PDF
Anteprime
3D
Dimensione
2D
Download modelli CAD