??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-OGF1 - Ratio aluminum
Bill of material
WX-BS30-38-OGF1-100
model
WX-BS30-38-OGF1
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
80X94
WEIGHT
2.860 kg/m
Cross-sectional area
1051.930 mm^2
Cross section of inertia
70.790 10^4
Cross section of inertia
84.300 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models