??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-OF1 - BS
Bill of material
WX-BS30-38-OF1-100
model
WX-BS30-38-OF1
Wall thickness
2.400
L
mm
Inserisci valore per L
mm
cm
inch
ft
material
T5-6063
Section size
85.1X93
WEIGHT
3.380 kg/m
Cross-sectional area
1243.040 mm^2
Cross section of inertia
88.810 10^4
Cross section of inertia
101.000 10^4
zjg1
Surface
PDF File
PDF
Anteprime
3D
Dimensione
2D
Download modelli CAD