??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DGF8 - Ratio aluminum
Bill of material
WX-BS30-38-DGF8-100
model
WX-BS30-38-DGF8
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100x125
WEIGHT
4.030 kg/m
Cross-sectional area
1481.000 mm^2
Cross section of inertia
91.020 10^4
Cross section of inertia
261.390 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models