??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DGF6 - BS
Bill of material
WX-BS30-38-DGF6-100
model
WX-BS30-38-DGF6
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100x118
WEIGHT
5.270 kg/m
Cross-sectional area
1916.495 mm^2
Cross section of inertia
157.874 10^4
Cross section of inertia
286.786 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Wymiar
2D
Pobierz modele CAD