??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DGF4 - Ratio aluminum
Bill of material
WX-BS30-38-DGF4S-100
model
WX-BS30-38-DGF4S
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100x120
WEIGHT
4.150 kg/m
Cross-sectional area
1518.110 mm^2
Cross section of inertia
162.730 10^4
Cross section of inertia
177.940 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models